IESNA:LM-63-2002
[TEST]P949989
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26584
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3119.1 3905.4 4616.3 5166.5 5615.3 5869.1 5988.5 6031 6246.5 6707.6
7469.2 8431.1 9378 10134.1 10795.5 11399.3 11780.8 11878.2 11643.6 11049.4
9850 7776.6 6419.4 5376.5 4258.1 2995.6 1969.2 1380.5 1077.2 930.4
843.9 709.5 601 208.6 101.5 16.5 0
3119.1 3932.9 4650.6 5210.4 5622.1 5900.7 6043.4 6083.2 6261.6 6677.4
7381.3 8324.1 9253.1 10035.3 10703.6 11307.4 11760.2 11923.5 11773.9 11270.3
10268.6 8352.9 6678.8 5608.4 4503.7 3266 2147.6 1449.1 1111.5 963.3
852.2 720.4 606.5 258 108.4 20.6 0
3119.1 3898.6 4602.5 5167.9 5608.4 5928.1 6105.1 6180.6 6320.6 6693.8
7293.5 8130.6 9022.6 9808.9 10444.2 10951.9 11428.1 11660 11601 11198.9
10393.4 9077.4 7235.9 5951.5 4855 3655.7 2441.2 1622 1199.3 996.3
879.6 765.7 655.9 500.9 255.2 30.2 0
3119.1 3898.6 4581.9 5145.9 5616.6 5977.5 6219 6345.3 6477 6765.2
7211.2 7860.3 8631.5 9371.1 9966.7 10455.2 10865.5 11197.6 11286.8 11155
10670.6 9771.8 8509.3 7015 5608.4 4358.3 3047.8 1951.3 1331.1 1012.7
874.1 758.9 647.7 516 362.3 141.3 0
3119.1 3783.3 4446.1 5025.2 5521.9 5961.1 6311 6542.9 6691.1 6918.9
7289.4 7765.6 8381.7 9008.8 9572.8 10058.6 10453.8 10805.1 11054.9 11122.1
10989 10580.1 9786.9 8587.6 7186.5 5755.2 4288.3 2826.8 1775.7 1191.1
908.4 806.9 701.2 535.2 360.9 112.5 0
3119.1 3722.9 4321.2 4885.2 5406.7 5889.7 6328.8 6676 6912 7133
7410.2 7808.1 8269.2 8816.7 9368.4 9917.3 10383.8 10748.9 11024.7 11252.5
11429.5 11370.5 11122.1 10558.1 9583.8 8321.3 6698 5136.3 3454 2132.5
1383.2 945.5 684.8 414.4 208.6 54.9 0
3119.1 3607.7 4127.7 4658.8 5174.8 5681.1 6169.6 6604.6 6965.6 7255.1
7548.8 7869.9 8222.5 8661.7 9165.3 9736.1 10323.5 10890.2 11392.4 11834.3
12236.4 12678.2 12877.2 13000.7 12973.3 12413.4 11344.4 9641.4 7388.2 5004.6
2888.6 1499.9 765.7 441.9 215.4 74.1 0
3119.1 3519.8 3937 4392.6 4864.6 5310.6 5789.5 6254.7 6702.1 7097.3
7492.5 7858.9 8191 8549.1 8925.1 9328.6 9796.5 10326.2 10905.3 11520.1
12191.1 13154.4 13932.5 14407.3 14947.9 15339 15389.8 14864.2 13497.5 11285.4
8222.5 5306.5 2704.7 1103.3 393.8 76.8 0
3119.1 3362 3655.7 3996 4369.3 4764.5 5166.5 5564.5 5958.3 6363.1
6787.2 7179.6 7606.4 8052.4 8516.2 8981.4 9497.4 10076.4 10717.3 11443.2
12291.3 13577.1 14853.3 15727.4 16843 18156.3 19561.5 20498.7 20298.4 18411.5
14526.7 9417.8 3994.6 1219.9 384.2 79.6 0
3119.1 3334.6 3626.9 3939.7 4292.4 4665.7 5047.1 5427.3 5803.3 6184.7
6560.7 6950.5 7362.1 7808.1 8269.2 8748.1 9280.5 9869.2 10527.9 11278.5
12125.2 13486.5 14772.3 15719.1 16911.6 18342.9 19877.1 20854.1 20668.9 18662.6
14440.2 8830.4 3384 934.5 301.9 68.6 0
3119.1 3230.3 3381.2 3584.3 3830 4097.5 4367.9 4651.9 4945.6 5242
5541.2 5849.9 6161.4 6490.8 6844.8 7219.4 7631.1 8097.7 8660.3 9302.5
10084.7 11327.9 12270.7 13201.1 14335.9 15701.3 16983 17538.8 16958.3 14744.8
10884.7 6058.5 1746.9 366.4 122.1 27.4 0
3119.1 3153.4 3238.5 3360.6 3529.4 3711.9 3910.9 4115.4 4322.6 4543.5
4759 4966.2 5180.3 5393 5618 5855.4 6105.1 6408.4 6759.7 7215.3
7874 8691.8 9249 9872 10617.1 11429.5 11983.9 11790.4 10821.6 9004.7
6503.1 3327.7 1085.5 323.9 111.2 26.1 0
3119.1 3084.8 3097.2 3153.4 3245.4 3340.1 3464.9 3588.4 3710.6 3838.2
3949.3 4049.5 4133.2 4210.1 4263.6 4297.9 4332.2 4355.5 4394 4483.1
4697.2 4823.5 4846.8 4893.5 4966.2 5032 4852.3 4282.8 3470.4 2571.6
1748.2 990.8 496.8 210 101.5 35.7 0
3119.1 2940.7 2835.1 2780.2 2774.7 2796.6 2833.7 2874.9 2903.7 2921.5
2920.2 2885.8 2832.3 2756.9 2656.7 2534.5 2387.7 2235.4 2095.4 1965.1
1830.6 1711.2 1611 1528.7 1457.3 1384.6 1294 1171.9 1003.1 776.7
565.4 415.8 288.2 185.3 105.7 30.2 0
3119.1 2807.6 2614.1 2529.1 2508.5 2526.3 2564.7 2605.9 2626.5 2621
2592.2 2541.4 2467.3 2375.4 2268.3 2158.6 2044.7 1930.8 1818.2 1694.7
1569.9 1457.3 1375 1325.6 1306.4 1309.1 1306.4 1268 1173.3 1015.5
772.6 532.4 373.3 245.6 122.1 27.4 0
3119.1 2703.3 2470.1 2378.1 2382.2 2434.4 2492 2529.1 2531.8 2507.1
2459.1 2390.5 2309.5 2216.2 2117.4 2020 1917 1808.6 1697.5 1594.6
1516.3 1449.1 1403.8 1375 1350.3 1321.5 1276.2 1229.5 1171.9 1080
940 738.3 484.4 267.6 127.6 27.4 0
3119.1 2603.2 2363 2301.3 2339.7 2411 2467.3 2494.8 2483.8 2441.2
2375.4 2297.2 2206.6 2117.4 2022.7 1930.8 1867.6 1792.2 1697.5 1622
1571.2 1504 1398.3 1314.6 1259.7 1206.2 1151.3 1096.4 1047 1001.7
948.2 861.8 705.3 540.7 317 76.8 0
3119.1 2546.9 2306.8 2272.4 2338.3 2406.9 2463.2 2479.7 2453.6 2386.3
2305.4 2213.4 2114.6 2026.8 1951.3 1908.8 1858 1805.9 1755.1 1642.6
1542.4 1462.8 1383.2 1309.1 1232.3 1165 1099.2 1038.8 975.7 902.9
831.6 767.1 672.4 580.5 406.2 157.8 0
3119.1 2498.9 2271.1 2267 2339.7 2405.6 2455 2460.4 2420.7 2347.9
2256 2154.4 2063.9 1980.2 1923.9 1875.9 1814.1 1730.4 1656.3 1567.1
1498.5 1421.7 1346.2 1277.6 1219.9 1160.9 1097.8 1033.3 957.8 874.1
782.2 701.2 596.9 451.5 299.2 124.9 0
3119.1 2471.4 2253.2 2265.6 2345.2 2409.7 2453.6 2445.4 2394.6 2308.1
2201.1 2100.9 2015.8 1951.3 1921.2 1848.4 1735.9 1605.5 1553.4 1509.5
1431.3 1370.9 1318.7 1241.9 1184.3 1139 1080 1010 926.3 834.3
734.2 690.2 594.2 388.3 282.7 172.9 0
3119.1 2465.9 2242.3 2267 2346.6 2412.4 2452.2 2441.2 2379.5 2282.1
2173.6 2074.8 1991.1 1951.3 1904.7 1812.7 1648.1 1539.7 1512.2 1458.7
1390.1 1316 1246 1192.5 1159.6 1130.7 1077.2 1011.3 931.8 839.8
742.4 767.1 612 408.9 311.5 115.3 0
3119.1 2465.9 2240.9 2271.1 2347.9 2413.8 2450.8 2445.4 2385 2283.4
2173.6 2073.5 1989.8 1952.7 1900.6 1807.3 1635.7 1541 1519.1 1457.3
1386 1305 1247.4 1176 1166.4 1130.7 1075.8 1011.3 937.2 838.4
745.1 756.1 525.6 422.7 307.4 111.2 0
